HYDAC HEX S610-30-00/ORFS
Part number
To the higher-level product group
3912136
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Type of connection | ORFS |
---|---|
Braze material | Copper |
Plate material | Stainless steel |
PHE size | 610 |
PHE model | Standard |
Number of plates | 30 |