Leihg. OFU03PxN2---B Sonder*
Part number
To the higher-level product group
3914043
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Tank volume [l] | 450 - 900 |
---|---|
Voltage | 400V-50Hz-3Ph |
Flow rate [l/min] | 30 |
Operating medium | M |