HYDAC HEX S615-30-00-NI/G1"-20bar
Part number
To the higher-level product group
3923504
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Connection size [inch] | 1 |
---|---|
Type of connection | Female thread |
Braze material | Nickel |
Plate material | Stainless steel |
PHE size | 615 |
PHE model | Standard |
Number of plates | 30 |