CX03 -3/2-D/O-2/20/040/100/ 24V-M12-HW
Part number
3931171
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Manual override CX | Without manual override |
| Switch position monitoring CX | Without switch pos. display |
| Mounting bracket CX | With mounting bracket |
| Model code CX | CX03 (3/2 - D) |
| Valve seat seal | FPM |
| Seal, dynamic | PTFE |
| Seal, static | FPM |
| Electr. connection, main solenoid | With GSD – M12x1 side |
| Power consumption [W] | 45 |
| Voltage of main solenoid [V] | 24V DC |
| Kv value, CX, direct-act. [m³/h] | 8 |
| Housing material CX | Brass |
| Connection size CX | G 1 |
| Nominal size DN CX | 20 |
| Nominal pressure – CX | 0–40 bar |
| Switching function CX | NO |
| Series CX | 3/2-way |
| Approval/test certificate | No approval |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.