Leihg. OF7K15P1M1P10E
Part number
To the higher-level product group
3947351
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Tank volume [l] | 300 - 450 |
---|---|
Voltage | 230V-50Hz-1Ph |
Flow rate [l/min] | 15 |
Operating medium | M |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media