DB08A-01-C-V-600F515
Part number
3951760
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Additional function | None |
| Version | None |
| Pressure setting [bar] | 355 |
| Standard | Release valve |
| Adjustment type | Non-adjustable |
| Cavity | FC08-2 |
| Qmax valves [l/min] | 38 |
| Product family | DB08A |
| Pressure set prod. fam. [bar] | 5 - 345 |
| Function | Poppet valve |
| Flow rate range Q [l/min] | 0 - 38 |
| Pressure setting range [bar] | 25 - 420 |
| Nominal size | 8 |
| Pmax [bar] | 420 |
| Control type | Direct-acting |
| Type of installation | UNF |
| Sealing material | FKM |
| Design | Cartridge |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.