HYDAC HEX S400-14 A1,B1,B2 3/4";C2 1/2"
Part number
To the higher-level product group
3954850
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Connection size [inch] | 3/4 |
---|---|
Braze material | Copper |
Plate material | Stainless steel |
PHE size | 400 |
PHE model | Standard |
Number of plates | 14 |