HYDAC HEX S615-50-00-NI/G1"Cert.
Part number
To the higher-level product group
3955673
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Approvals / Certificates | Cert |
---|---|
Connection size [inch] | 1 |
Type of connection | Female thread |
Braze material | Nickel |
Plate material | Stainless steel |
PHE size | 615 |
PHE model | Standard |
Number of plates | 50 |