HYDAC HEX S615-100-00/G1"drain plug G1/2
Part number
To the higher-level product group
3975345
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Connection size [inch] | 1 |
---|---|
Type of connection | Female thread |
Braze material | Copper |
Plate material | Stainless steel |
PHE size | 615 |
PHE model | Standard |
Number of plates | 100 |