KHB-20-F6-33143-06X
Part number
3978994
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Design | KHB-F6 |
| Nominal size DN | 20 mm |
| Type of connection | Flange connection |
| Housing material, ball valve | Stainless steel |
| Standard | ISO 6162 - part 2 |
| Design of lever | Cranked lever |
| Nominal pressure | 350 |
| Connection/flange designation | SAE flange |
| Material code | Stainless steel-s.st.-POM -FKM-s.st. |
| Surface protection | Without |
| Wrench size | SW14 |
| Nominal pressure | 35 |
| Nominal pressure | 5000 |
| Actuation | Hand lever |
| Approval/test certificate | No approval |
| Fixing holes | Without fixing holes |
| Lock | Without lock |
| Switch position monitoring | Without switch pos. monitoring |
| Combination | No BV combination |
| Flange version | With split flange |
| Object designation | KHB-20-F6-33143-06X |
| Part number | 3978994 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.