DB08PY-01-C-N-140V-0
Part number
3983092
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Additional function | With solenoid venting |
| Version | None |
| Pressure setting [bar] | No pre-setting |
| Standard | Release valve |
| Coil design | 40-1836 |
| Adjustment type | Tool |
| Cavity | FC08-2 |
| Qmax valves [l/min] | 60 |
| Product family | DB08PY |
| Pressure set prod. fam. [bar] | 5 - 345 |
| Plug connector type | Without coil |
| Coil | Without coil |
| Function | Spool valve |
| Flow rate range Q [l/min] | 0 - 60 |
| Pressure setting range [bar] | 5 - 97 |
| Nominal size | 8 |
| Object designation | DB08PY-01-C-N-140V-0 |
| Pmax [bar] | 350 |
| Control type | Pilot-operated |
| Type of installation | UNF |
| Sealing material | NBR |
| Part number | 3983092 |
| Part number, coil | - |
| Design | Cartridge |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.