HYDAC HEX S610-70-NI/A1,A2 1/2"-B1,B2 1"
Part number
To the higher-level product group
3987981
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Braze material | Nickel |
---|---|
Plate material | Stainless steel |
PHE size | 610 |
PHE model | Standard |
Number of plates | 70 |