HYDAC HEX S610-10-00/G1"BV
Part number
To the higher-level product group
3990470
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Approvals / Certificates | BV |
---|---|
Connection size [inch] | 1 |
Type of connection | Female thread |
Braze material | Copper |
Plate material | Stainless steel |
PHE size | 610 |
PHE model | Standard |
Number of plates | 10 |