HRES 4 A 38 PA A4 M
Part number
To the higher-level product group
4008857
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Size DIN 3015 | Size 4 |
---|---|
Application, clamp | Cable + hose mounting |
Tightening torque, bolt | 40 Nm |
Old model code | HRES 4 S 38 PA A4 M |
Pipe ext. ø DIN 3015 T1+2 [mm] | 38 |
Series DIN3015 | Heavy duty w.elast.ins. |
Material, clamping elements | Polyamide |
Inner surface, clamping elements | Smooth inner surface |
Design, part DIN 3015 | Assembly A |