PDR12P-01M-C-N-260-0 §0605
Part number
4011968
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Coil | Without coil |
| Consumer volume flow prod.fam. | 0 - 180 |
| Function | Prop. pressure control valve |
| Type, manual override | Srew override |
| Model | Default |
| Manual override | Yes |
| Actuation | Proportional |
| Coil design | 40-1836 |
| Adjustment type | Not available |
| Cavity | FC12-3 |
| Qmax valves [l/min] | 180 |
| Product family | PDR12P |
| Pressure set prod. fam. [bar] | 12 - 350 |
| Plug connector type | Without coil |
| Pressure setting range [bar] | 12 - 180 |
| Nominal size | 12 |
| Pmax [bar] | 350 |
| Control type | Pilot-operated |
| Type of installation | UNF |
| Sealing material | NBR |
| Part number, coil | - |
| Design | Cartridge |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.