KHB-25-F3-1114-02X-A *
Part number
4016225
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Design | KHB-F3 |
| Nominal size DN | 25 mm |
| Type of connection | Flange connection |
| Housing material, ball valve | Steel |
| Standard | ISO 6162 - part 1 |
| Design of lever | Cranked lever |
| Nominal pressure | 350 |
| Connection/flange designation | SAE flange |
| Material code | Steel-steel-POM-FKM |
| Surface protection | Zinc-plated |
| Wrench size | SW14 |
| Nominal pressure | 35 |
| Nominal pressure | 5000 |
| Actuation | Hand lever |
| Approval/test certificate | No approval |
| Fixing holes | Without fixing holes |
| Lock | Without lock |
| Switch position monitoring | Without switch pos. monitoring |
| Combination | No BV combination |
| Flange version | Without split flange |
| Object designation | KHB-25-F3-1114-02X-A * |
| Part number | 4016225 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.