PGI100-2-016-RD34-12-5111 *
Part number
To the higher-level product group
4053912
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Ports | Square flange DIN |
---|---|
Position, ports 1 | Radial |
Seals | Viton |
Shaft | 2-surface claw |
Mounting flange | 2-hole Ø52 w. Oring |
Direction of rotation | Clockwise rotation |
Displacement | 16 |
Size | PGI100-2 |