SPV2-8-R-1000-H-V-A*00
Part number
4054646
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Additional function | Bidirectional |
| Model | Standard |
| Setting pressure [bar] | 1.000 |
| Function | Manual shut-off valve |
| Position valve | A to B |
| Adjustment type | Manual |
| Qmax valves [l/min] | 32 |
| Product family | SPV2-8-R |
| Pressure set prod. fam. [bar] | 0 - 1000 |
| Plug connector type | Without coil |
| Volume flow range Q [l/min] | 0 - 32 |
| Pressure setting range [bar] | 0 - 1000 |
| Nominal size | 8 |
| Pmax [bar] | 1000 |
| Control type | Direct-acting |
| Type of installation | Other |
| Sealing material | FKM |
| Design | Pipeline |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.