KHMFF-080-PN016-8834-12X-SO760-AS
Part number
4107467
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Design | KHMFF |
| Nominal size DN | 80 mm |
| Type of connection | Flange connection |
| Housing material, ball valve | Cast iron |
| Standard | DIN EN 1092-1, series 14 ( F4 ) |
| Design of lever | Cranked lever |
| Nominal pressure | 16 |
| Connection/flange designation | DIN flange |
| Material code | Cast iron-cast iron-PTFE-FKM |
| Surface protection | Phosphate-plated |
| Wrench size | SW22 |
| Nominal pressure | 1.6 |
| Nominal pressure | 230 |
| Actuation | Hand lever |
| Approval/test certificate | No approval |
| Fixing holes | Without fixing holes |
| Lock | With lock |
| Switch position monitoring | Without switch pos. monitoring |
| Combination | No BV combination |
| Flange version | Fixed flange |
| Object designation | KHMFF-080-PN016-8834-12X-SO760-AS |
| Part number | 4107467 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.