SKPI-80-0,47-700-4,97-50-VB-V-A*00
Part number
4142521
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
| Through drive | Single pump |
| Ports | Pipe thread ISO |
| Position, ports 1 | Radial+axial |
| Controller | Without |
| Seals | Viton |
| Shaft | Hollow shaft ∅19 |
| Mounting flange | IEC 80 B5 flange |
| Direction of rotation | Clockwise rotation |
| Displacement | 4,97 cm³/U |
| Corrosion resistant | No |
| Min. viscosity [cSt (mm²/s)] | 12 |
| Max. viscosity [cSt (mm²/s)] | 220 |
| Filtration | 17/15/12 |
| Oil temperature [°C] | -20 to +80 |
| Hydraulic fluid | Normal hydraulic oil |
| Pmax [bar] | 500 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.