KHB3K-38SR-L-1112-02X-A-SW14
Part number
4178691
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Design | KHB3K |
| Nominal size DN | 25 mm |
| Type of connection | Cutting ring |
| Connection/flange designation | SR |
| Standard | DIN2353,ISO8434-1-HeavyDuty |
| Housing material, ball valve | Steel |
| Material code | Steel-steel-POM-NBR |
| Surface protection | Zinc-plated |
| Design of lever | Cranked lever |
| Wrench size | SW14 |
| Nominal pressure | 315 |
| Nominal pressure | 31.5 |
| Nominal pressure | 4500 |
| Actuation | Hand lever |
| Approval/test certificate | No approval |
| Fixing holes | Without fixing holes |
| Lock | Without lock |
| Switch position monitoring | Without switch pos. monitoring |
| Combination | No BV combination |
| Ball bore | L |
| Object designation | KHB3K-38SR-L-1112-02X-A-SW14 |
| Part number | 4178691 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.