KHB-22LR-3334-16X-E-1.000
Part number
4183791
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Design | KHB |
| Nominal size DN | 20 mm |
| Type of connection | Cutting ring |
| Housing material, ball valve | Stainless steel |
| Standard | DIN2353,ISO8434-1-LightDuty |
| Design of lever | Cranked lever |
| Nominal pressure | 100 |
| Connection/flange designation | LR |
| Material code | Stainless steel-stainless steel-PTFE-FKM |
| Surface protection | Without |
| Wrench size | SW14 |
| Nominal pressure | 10 |
| Nominal pressure | 1500 |
| Actuation | Hand lever |
| Approval/test certificate | No approval |
| Fixing holes | Without fixing holes |
| Lock | Without lock |
| Switch position monitoring | With mech. limit switch |
| Combination | No BV combination |
| Object designation | KHB-22LR-3334-16X-E-1.000 |
| Part number | 4183791 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.