HRS 1 D 12 AL ST M ZN
Part number
To the higher-level product group
422151
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Size DIN 3015 | Size 1 |
---|---|
Application, clamp | Pipe mounting |
Tightening torque, bolt | No details |
Old model code | HRS 1 A 12 AL ST M ZN |
Pipe ext. ø DIN 3015 T1+2 [mm] | 12 |
Series DIN3015 | Heavy duty |
Material, clamping elements | Aluminium |
Inner surface, clamping elements | Ribbed inner surface |
Design, part DIN 3015 | Assembly D |