PGE104-630/365-RBR1/1-N-3900 *
Part number
4224199
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Size | PGE104 |
| Displacement | 6,3 cm³/U |
| Displacement 2 [cm3/rev] | 3,65 |
| Displacement 3 [cm3/rev] | 0.000000 |
| Displacement 4 [cm3/rev] | 0.000000 |
| Seals | NBR |
| Ports | Pipe thread ISO |
| Ports 2 | Pipe thread ISO |
| Ports 3 | Without |
| Ports 4 | Without |
| Direction of rotation | Clockwise rotation |
| Mounting flange | Rectangular flange Ø36.5 |
| Shaft | Conical shaft 1:8 |
| Position, ports 1 | Radial |
| Position, ports 2 | Radial |
| Position, ports 3 | Without |
| Position, ports 4 | Without |
| Oil temperature [°C] | -25 to +95 |
| Ambient temperature [°C] | -22 to +55 |
| Min. pressure [bar] | 250 |
| Max. pressure [bar] | 300 |
| Nominal pressure 2 [bar] | 250 |
| Max. pressure 2 [bar] | 300 |
| Nominal pressure 3 [bar] | 0 |
| Max. pressure 3 [bar] | 0 |
| Nominal pressure 4 [bar] | 0 |
| Max. pressure 4 [bar] | 0 |
| Min. rotational speed [rpm] | 750 |
| Max. rotational speed [rpm] | 3500 |
| Filtration | 21/18/15 |
| Min. viscosity [cSt (mm²/s)] | 16 |
| Max. viscosity [cSt (mm²/s)] | 200 |
| Hydraulic fluid | Normal hydraulic oil, Hydraulic oil type R&L |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.