VEU-F-60/1-S-C-G-N-Z-C/-SKDK-FA1-V
Part number
To the higher-level product group
4238169
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Language | Name | |
---|---|---|
[ "BG" ] | PRO7670-00001 | Download 13.47 MB |
[ "CS" ] | PRO7670-00001 | Download 13.47 MB |
[ "DA" ] | PRO7670-00001 | Download 13.47 MB |
[ "DE" ] | PRO7670-00001 | Download 13.48 MB |
[ "DE-AT" ] | PRO7670-00001 | Download 13.48 MB |
[ "DE-CH" ] | PRO7670-00001 | Download 13.48 MB |
[ "EN" ] | PRO7670-00001 | Download 13.47 MB |
[ "EN-AE" ] | PRO7670-00001 | Download 13.47 MB |
[ "EN-CH" ] | PRO7670-00001 | Download 13.47 MB |
[ "EN-IN" ] | PRO7670-00001 | Download 13.47 MB |
[ "EN-PL" ] | PRO7670-00001 | Download 13.47 MB |
[ "EN-ZA" ] | PRO7670-00001 | Download 13.47 MB |
[ "ES" ] | PRO7670-00001 | Download 13.47 MB |
[ "ES-AR" ] | PRO7670-00001 | Download 13.47 MB |
[ "ES-MX" ] | PRO7670-00001 | Download 13.47 MB |
[ "FI" ] | PRO7670-00001 | Download 13.47 MB |
[ "FR" ] | PRO7670-00001 | Download 13.49 MB |
[ "FR-CH" ] | PRO7670-00001 | Download 13.49 MB |
[ "HU" ] | PRO7670-00001 | Download 13.47 MB |
[ "ID" ] | PRO7670-00001 | Download 13.47 MB |
[ "IT" ] | PRO7670-00001 | Download 13.47 MB |
[ "IT-CH" ] | PRO7670-00001 | Download 13.47 MB |
[ "JA" ] | PRO7670-00001 | Download 13.47 MB |
[ "KO" ] | PRO7670-00001 | Download 13.47 MB |
[ "MS" ] | PRO7670-00001 | Download 13.47 MB |
[ "NL" ] | PRO7670-00001 | Download 13.47 MB |
[ "NL-BE" ] | PRO7670-00001 | Download 13.47 MB |
[ "NO" ] | PRO7670-00001 | Download 13.47 MB |
[ "PL" ] | 7670 00001 | Download 1.7 MB |
[ "PT" ] | PRO7670-00001 | Download 13.47 MB |
[ "SK" ] | PRO7670-00001 | Download 13.47 MB |
[ "SV" ] | PRO7670-00001 | Download 13.47 MB |
[ "TR" ] | PRO7670-00001 | Download 13.47 MB |
[ "ZH" ] | PRO7670-00001 | Download 13.47 MB |
Supplementary details | Suction hose 2.5m/ret.5m, On/off with switch-off, FKM (FPM, Viton) |
---|---|
Clogging indicator | 2bar electrical |
Voltage | 400V-50Hz-3Ph |
Pump | Gear pump |
Cooler/heat exchanger | Compressor cooler |
Version | Stationary |
Size | Housing 60l/flow rate 1l |
Standard | EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-1:2007, EN 61000-6-2:2005, EN 61000-6-3:2007, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media