CX03M-2/2-D/C-2/25/040/100/ 24V-3XL
Part number
To the higher-level product group
4245242
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Manual override CX | Without manual override |
---|---|
Switch position monitoring CX | Without switch pos. display |
Model code CX | CX03M (2/2 - D) |
Valve seat seal | FPM |
Seal, dynamic | PTFE |
Seal, static | FPM |
Electr. connection, main solenoid | With GSD EN 175301-803 (WS) |
Power consumption [W] | 60 |
Voltage of main solenoid [V] | 24V DC |
Kv value, CX, direct-act. [m³/h] | 12.3 |
Housing material CX | Brass |
Connection size CX | G 1 |
Nominal size DN CX | 25 |
Nominal pressure – CX | 0–40 bar |
Switching function CX | NC |
Series CX | 2/2-way module |
Approval/test certificate | No approval |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

BA Coaxialventile
Operating/maintenance instructions
DE, EN, FR
(0.8 MB)

CX02M to CX05M direct acting 2/2 Way Coaxial Valve
Product brochure
EN
(0.85 MB)