HRL 2 A1 17,1 AL ST M ZN
Part number
To parent product group
424698
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Size DIN 3015 | Size 2 |
---|---|
Temp.-resistance, clamp | -60 to +180 °C. |
Application, clamp | Pipe mounting |
Tightening torque, bolt | 12 Nm |