HRL 3 A1 22 AL ST M ZN
Part number
To parent product group
424703
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Size DIN 3015 | Size 3 |
---|---|
Temp.-resistance, clamp | -60 to +180 °C. |
Application, clamp | Pipe mounting |
Tightening torque, bolt | 12 Nm |
Pipe ext. ø DIN 3015 T1+2 [mm] | 22 |
Series DIN3015 | Light duty |
Material, clamping elements | Aluminium |
Inner surface, clamping elements | Ribbed inner surface |
Design, part DIN 3015 | Assembly A1 |