HRL 5 B1 35 AL ST M ZN
Part number
To parent product group
425687
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Size DIN 3015 | Size 5 |
---|---|
Temp.-resistance, clamp | -60 to +180 °C. |
Application, clamp | Pipe mounting |
Tightening torque, bolt | No details |