hrl 1 bv 12 al st m zn
Part number
To parent product group
425706
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Size DIN 3015 | Size 1 |
---|---|
Temp.-resistance, clamp | -60 to +180 °C. |
Application, clamp | Pipe mounting |
Tightening torque, bolt | No details |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
425706 00001
Product information
EN
(0.17 MB)