PVV103-1-32FHRMPCLS005-2500 *
Part number
To the higher-level product group
4260608
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Through drive | Single pump |
---|---|
Position, ports 1 | Radial |
Controller | Load-sensing control, Proportional adjustment |
Seals | NBR |
Shaft | ISO keyed shaft Ø25mm |
Mounting flange | ISO mounting flange Ø100 4-hole |
Direction of rotation | Clockwise rotation |
Displacement | 32 |
Setting range | 20–250 |
Size | PVV103-1 |