HRL 4 C 30 AL ST M BL
Part number
To parent product group
426581
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Size DIN 3015 | Size 4 |
---|---|
Temp.-resistance, clamp | -60 to +180 °C. |
Application, clamp | Pipe mounting |
Tightening torque, bolt | No details |