CX06 -2/2-F/C-2/32/064/112/PV24VM12DR-1I
Part number
To parent product group
4282424
Deliverable within ca. -
days
Delivery time on request
loading...
The replacement time depends on the product quantity.
Technical data
Manual override CX | Without manual override |
---|---|
Switch position monitoring CX | Sw.display 1IC – closed |
Mounting bracket CX | Without mounting bracket |
Model code CX | CX06 (2/2 - F) |
Valve seat seal | PTFE |
Seal, dynamic | FPM |
Seal, static | FPM |
Housing material CX | Brass |
Connection size CX | G 11/2 |
Nominal size DN CX | 32 |
Nominal pressure – CX | 0–64 bar |
Switching function CX | NC |
Series CX | 2/2-way |
Approval/test certificate | No approval |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
![](https://salesportal.hydac.com/shop/static/version1739371313/frontend/Hydac/default/en_DE/Crossbase_EntityMedia/images/pdf_placeholder.jpg)
Operating manual Coaxial Valves
Operating/maintenance instructions
EN
(0 MB)
![](https://salesportal.hydac.com/shop/static/version1739371313/frontend/Hydac/default/en_DE/Crossbase_EntityMedia/images/pdf_placeholder.jpg)
CX06 to CX08 pilot operated 2/2 Way Coaxial Valve
Product brochure
EN
(0 MB)