HRES 3 D 26,9 PA ST M BL
Part number
To the higher-level product group
433166
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Size DIN 3015 | Size 3 |
---|---|
Application, clamp | Cable + hose mounting |
Tightening torque, bolt | No details |
Old model code | HRES 3 A 26,9 PA ST M BL |
Pipe ext. ø DIN 3015 T1+2 [mm] | 26.9 |
Series DIN3015 | Heavy duty w.elast.ins. |
Material, clamping elements | Polyamide |
Inner surface, clamping elements | Smooth inner surface |
Design, part DIN 3015 | Assembly D |