HRES 4 A 33,7 PP ST M BL
Part number
To the higher-level product group
433661
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Size DIN 3015 | Size 4 |
---|---|
Application, clamp | Cable + hose mounting |
Tightening torque, bolt | 30 Nm |
Old model code | HRES 4 S 33,7 PP ST M BL |
Pipe ext. ø DIN 3015 T1+2 [mm] | 33.7 |
Series DIN3015 | Heavy duty w.elast.ins. |
Material, clamping elements | Polypropylene |
Inner surface, clamping elements | Smooth inner surface |
Design, part DIN 3015 | Assembly A |