PVV103-05-16FHRM-2500 *
Part number
To the higher-level product group
4341388
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Through drive | Single pump |
---|---|
Position, ports 1 | Radial |
Controller | Pressure-red. valve |
Seals | NBR |
Shaft | ISO keyed shaft Ø20mm |
Mounting flange | ISO mounting flange Ø80 4-hole |
Direction of rotation | Clockwise rotation |
Displacement | 16 |
Setting range | 20–250 |
Size | PVV103-05 |