P4WE 10 Q30 A01-24PG/V
Part number
4366033
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Coil | 24V proportional |
| Consumer volume flow prod.fam. | 0 - 90 |
| Function | Prop. directional valve |
| Type, manual override | Concealed override |
| Model | Default |
| Manual override | Yes |
| Actuation | Proportional |
| Coil design | 75-3164 |
| Adjustment type | Not available |
| Cavity | ISO 4401-05-04-0-05 |
| Qmax valves [l/min] | 90 |
| Product family | P4WE 10 Q |
| Plug connector type | Plug acc. to DIN EN 175301-803 |
| Function | Spool valve |
| Nominal size | 10 |
| Pmax [bar] | 350 |
| Control type | Direct-acting |
| Type of installation | Other |
| Sealing material | FKM |
| Part number, coil | 4362402 |
| Design | Manifold-mounted |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
P4WE 10 A01 4/2 and 4/3 Proportional directional spool valve
Product brochure
EN