PGI100-2-013-RB04-11-6100 *
Part number
To the higher-level product group
4371356
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Ports | Square flange DIN |
---|---|
Position, ports 1 | Radial |
Seals | Viton |
Shaft | SAE A splined shaft |
Mounting flange | SAE A mounting flange 2-hole |
Direction of rotation | Clockwise rotation |
Displacement | 13 |
Size | PGI100-2 |