HRS 2 B 25,4 PA ST M BL
Part number
To parent product group
437941
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Size DIN 3015 | Size 2 |
---|---|
Temp.-resistance, clamp | -40 to +120 °C. |
Application, clamp | Pipe mounting |
Tightening torque, bolt | No details |
Old model code | HRS 2 I 25,4 PA ST M BL |
Pipe ext. ø DIN 3015 T1+2 [mm] | 25.4 |
Series DIN3015 | Heavy duty |
Material, clamping elements | Polyamide |
Inner surface, clamping elements | Ribbed inner surface |
Design, part DIN 3015 | Assembly B |