HRFBS 7 A 45 ST BL FORM A DIN 3567
Part number
To the higher-level product group
441282
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Application, clamp | Pipe mounting |
---|---|
Pipe ød1-Fl. bolt clamp [mm] | 45 |
DIN 3567 Model | Type A (with hex. screw + nut) |
DIN 3567 Size | 7 |