HRFBS 9 A 57 ST ZN FORM A DIN 3567
Part number
To the higher-level product group
441314
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Application, clamp | Pipe mounting |
---|---|
Pipe ød1-Fl. bolt clamp [mm] | 57 |
DIN 3567 Model | Type A (with hex. screw + nut) |
DIN 3567 Size | 9 |