HRS 3 AV 30 PP ST M BL
Part number
To parent product group
441870
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Size DIN 3015 | Size 3 |
---|---|
Temp.-resistance, clamp | -30 to +90 °C. |
Application, clamp | Pipe mounting |
Tightening torque, bolt | 15 Nm |
Old model code | HRS 3 SV 30 PP ST M BL |
Pipe ext. ø DIN 3015 T1+2 [mm] | 30 |
Series DIN3015 | Heavy duty |
Material, clamping elements | Polypropylene |
Inner surface, clamping elements | Ribbed inner surface |
Design, part DIN 3015 | Assembly AV |