HRERS 3 AV 28 PP ST M BL
Part number
To the higher-level product group
442955
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Size DIN 3015 | Size 3 |
---|---|
Application, clamp | Pipe mounting |
Tightening torque, bolt | 15 Nm |
Old model code | HRERS 3 SV 28 PP ST M BL |
Pipe ext. ø DIN 3015 T1+2 [mm] | 28 |
Series DIN3015 | Heavy duty w.elast.ins. |
Material, clamping elements | Polypropylene |
Inner surface, clamping elements | Ribbed inner surface |
Design, part DIN 3015 | Assembly AV |