HRRL 1L A 6X10 PP 116/3 ST M6 BL
Part number
To parent product group
443390
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Temp.-resistance, clamp | -30 to +90 °C. |
---|---|
Application, clamp | Pipe mounting, Cable + hose mounting |
Material, clamping elements | Polypropylene |