HRES 2 A 18 PP ST M BL
Part number
To parent product group
443460
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Size DIN 3015 | Size 2 |
---|---|
Temp.-resistance, clamp | -30 to +90 °C. |
Application, clamp | Cable + hose mounting |
Tightening torque, bolt | 12 Nm |
Old model code | HRES 2 S 18 PP ST M BL |
Pipe ext. ø DIN 3015 T1+2 [mm] | 18 |
Series DIN3015 | Heavy duty w.elast.ins. |
Material, clamping elements | Polypropylene |
Inner surface, clamping elements | Smooth inner surface |
Design, part DIN 3015 | Assembly A |