HRFBS 6 A1 43 ST BL FORM A DIN 3567
Part number
To the higher-level product group
444091
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Application, clamp | Pipe mounting |
---|---|
Pipe ød1-Fl. bolt clamp [mm] | 43 |
DIN 3567 Model | Type A (pair of flat steel bolts) |
DIN 3567 Size | 6 |