HRS 7 AV 139,7 PP ST M ZN
Part number
To parent product group
444504
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Size DIN 3015 | Size 7 |
---|---|
Temp.-resistance, clamp | -30 to +90 °C. |
Application, clamp | Pipe mounting |
Tightening torque, bolt | 110 Nm |
Old model code | HRS 7 SV 139,7 PP ST M ZN |
Pipe ext. ø DIN 3015 T1+2 [mm] | 139.7 |
Series DIN3015 | Heavy duty |
Material, clamping elements | Polypropylene |
Inner surface, clamping elements | Ribbed inner surface |
Design, part DIN 3015 | Assembly AV |