Search results for: 'HD Temperaturschalter ETS'
18
Results
in category
Products
Material No.
3178163
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Module
<div>Temperature switches TSE are elements for monitoring the temperature of pressure fluids</div><div><p>TSE:<br /> - Three nominal temperatures: 60°C, 70°C and 80°C.<br /> - Problem-free installation in FSA and FSK (here as TSE-L)<br /> - Simple standardised installation conditions (FSA / K)<br /> - Corrosion-free surfaces</p></div>
Module
<div>Temperature gauges FT are elements for monitoring the temperature of pressure fluids</div><div><p>FT temperature gauges:<br /> - Temperature range: 0-100°C<br /> - Problem-free installation in FSA and FSK (here as TSE-L)<br /> - Simple standardised installation conditions (FSA / K)<br /> - Corrosion-free surfaces</p></div>
<ul><li class="libreak">Temperature transmitters</li><li class="libreak">For HMG 4000</li><li class="libreak">HCSI interface (<strong>H</strong>YDAC <strong>C</strong>AN <strong>S</strong>ensor <strong>I</strong>nterface)</li><li class="libreak">PT 1000 measuring element</li><li class="libreak">Measuring range -25 to +100 °C</li><li class="libreak">Accuracy ± 0.4% FS type; ± 0.8% FS max</li><li class="libreak">Probe lengths 6 to 350 mm</li></ul>
0
Result
in category
Topics & Solutions
0
Result
in category
Downloads
Is your file not listed?
To our download & media center