HREL 6 A1TM 35 PP ST M ZN

Part number
445005
To parent product group
Deliverable within ca. - days Request replacement time loading... The replacement time depends on the product quantity.
Available at short notice
each 50 PCE
Technical data
More Information
Size DIN 3015 Size 6
Application, clamp Cable + hose mounting
Tightening torque, bolt 8 Nm
Pipe ext. ø DIN 3015 T1+2 [mm] 35
Series DIN3015 Light duty w.elast.ins.
Material, clamping elements Polypropylene
Inner surface, clamping elements Smooth inner surface
Design, part DIN 3015 Assembly A1TM