PVV103-3-80FHRMPCS004-2500 *
Part number
To the higher-level product group
4450774
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Through drive | Single pump |
---|---|
Position, ports 1 | Radial |
Controller | 2 stage prss. adj. adjustable |
Seals | NBR |
Shaft | ISO keyed shaft Ø40mm |
Mounting flange | ISO mounting flange Ø160 4-hole |
Direction of rotation | Clockwise rotation |
Displacement | 80 |
Setting range | 40-250 |
Size | PVV103-3 |